Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
Accept Go Back
Prysmian Group Prysmian Group
New Zealand

Choose Country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • New Zealand
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
Missing block: languageswitcher

Search

close
breadcrumb trails: 2

Breadcrumb

  1. Home
  2. 1.5 mm²
  • About Us
    • About Us
    • Prysmian Group in New Zealand
    • Our Brands
    • Our Business
    • Global Presence
    • Ethics & Integrity
    • Mission, Vision & Values
    • History
    • Innovation
  • Markets
    • Markets
    • Transmission
      • Transmission
      • Power Transmission
      • Underground System
      • Submarine Systems
      • Accessories and Services
    • Power Grid
      • Power Grid
      • Power Distribution
      • Medium and Low Voltage Cables
      • Sector and Main Cables
      • Bare Overheads
    • Digital Solutions
      • Digital Solutions
      • Digital solutions cables
      • Optical Fibre
      • Optical Cables
      • Copper Cables
      • Connectivity
      • Datacentre
      • PryTerms
    • Electrification
      • Electrification
      • Construction cables
      • PVC Cables
      • XLPE Cables
      • Fire Resistant Cables
      • Variable Speed Drive Cables
      • Flexible Cords
      • Industrial cables
      • Oil and Gas
      • Transportation
      • Renewable
      • Infrastructure
      • Energy storage
      • Industrial & Costruction
      • Specialties
  • Accessories
  • News
    • News
    • Corporate
    • Construction
    • Industrial markets
    • Telecom
    • Power Distribution
    • Power Transmission
  • Insight
  • Downloads
  • Careers
  • Contact Us
  • Sustainability
  • Media
  • Global Site
  • Contact Us
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
close
  • About Uschevron_right
    • chevron_left

      About Us

      Discover More
    • Prysmian Group in New Zealand
    • Our Brands
    • Our Business
    • Global Presence
    • Ethics & Integrity
    • Mission, Vision & Values
    • History
    • Innovation
  • Marketschevron_right
    • chevron_left

      Markets

      Discover More
    • Transmissionchevron_right
      • chevron_left

        Transmission

        Discover More
      • Power Transmission
      • Underground System
      • Submarine Systems
      • Accessories and Services
    • Power Gridchevron_right
      • chevron_left

        Power Grid

        Discover More
      • Power Distribution
      • Medium and Low Voltage Cables
      • Sector and Main Cables
      • Bare Overheads
    • Digital Solutionschevron_right
      • chevron_left

        Digital Solutions

        Discover More
      • Digital solutions cables
      • Optical Fibre
      • Optical Cables
      • Copper Cables
      • Connectivity
      • Datacentre
      • PryTerms
    • Electrificationchevron_right
      • chevron_left

        Electrification

        Discover More
      • Construction cables
      • PVC Cables
      • XLPE Cables
      • Fire Resistant Cables
      • Variable Speed Drive Cables
      • Flexible Cords
      • Industrial cables
      • Oil and Gas
      • Transportation
      • Renewable
      • Infrastructure
      • Energy storage
      • Industrial & Costruction
      • Specialties
  • Accessories
  • Newschevron_right
    • chevron_left

      News

      Discover More
    • Corporate
    • Construction
    • Industrial markets
    • Telecom
    • Power Distribution
    • Power Transmission
  • Insight
  • Downloads
  • Careers
  • Contact Us
  • Sustainability

  • Media
  • Global Site
  • Contact Us
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 2

Breadcrumb

  1. Home
  2. 1.5 mm²

1.5 mm²

C4_2,5mm_SWA_NeutralScreenedPVC-6
Description

1.5 mm² Multicore with earth, V-90 PVC insulated, 5V-90 bedded, SWA and 5V-90 sheathed. According to AS/NZS 5000.1

 

Contact us:
PH: 0800 492 225
E-mail: [email protected]

Datasheet
  • CONTROL 1.5 MM² 2-50C+E SWA save_alt
Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Prysmian Group Newsletter

Footer top menu - Prysmian

Prysmian Group Newsletter
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Linkedin

Footer menu - Prysmian

  • About Us
  • Stories
  • Careers
  • Contact Us
  • Share Price € - Milan,

Footer bottom menu - Prysmian

Site map Legal Notes Privacy Policy Cookie Policy
Copyright © 2026 All rights reserved

This website uses analytics cookies to improve your experience. Find out more and set your cookie preferences here. By continuing to use our site or clicking “Allow” you consent to use our cookies.

Click Here

Gallery