Connectivity

THERE, WE’VE PUT IT ALL TOGETHER.

Joints and fibre cables in one complete solution.

Now you’re able to buy both the cable and the joint from one manufacturer – us. And our pieces magically complete other puzzles as well: when used together with our cables the joints are made to measure, but they fit perfectly with other fibre cables on the market too. Add that we have them in stock with short lead times and all the service that you might need right here. It’s all laid out for you.

 

Download our external fibre joints brochure

Products

Compact Multi-function Joint (CMJ)

Compact Multi-function Joints (CMJ) are for jointing of optical fibre cables up to 144 fibres. Our new range of joints is designed to integrate state of the art features into very cost effective products. They not only save you money, but are also designed to eliminate heat shrink thus no need for a heat source in the field during installation. Using Mechanical Seals to terminate the cables lowers OH&S risks and negates risk of fires. Not only are the new joints fully compatible with all current cable technologies employed in Australia and New Zealand, they have also been designed to be ready for the new and emerging cable technologies, such as Prysmian’s FlexTube. CMJ Features Compact dome closure joint for up to...

Large Multi-function Joint (LMJ)

Large Multi-function Joints (LMJ) are for jointing of optical fibre cables up to 1344 fibres (with option to double capacity using 24 fibre single element trays). Our new range of joints is designed to integrate state of the art features into very cost effective products. They not only save you money, but are also designed to eliminate heat shrink thus no need for a heat source in the field during installation. Using Mechanical Seals to terminate the cables lowers OH&S risks and negates risk of fires. Not only are the new joints fully compatible with all current cable technologies employed in Australia and New Zealand, they have also been designed to be ready for the new and emerging cable technologies, such...

Medium Multi-function Joint (MMJ)

Medium Multi-function Joints (MMJ) are for jointing of optical fibre cables up to 288 fibres. Our new range of joints is designed to integrate state of the art features into very cost effective products. They not only save you money, but are also designed to eliminate heat shrink thus no need for a heat source in the field during installation. Using Mechanical Seals to terminate the cables lowers OH&S risks and negates risk of fires. Not only are the new joints fully compatible with all current cable technologies employed in Australia and New Zealand, they have also been designed to be ready for the new and emerging cable technologies, such as Prysmian’s FlexTube. MMJ Features Medium dome closure joint for up to...

1U Patchcord Storage Shelf

The SRS3000 Patchcord Storage Shelf is a 1U shelf used for the storage of patchcords or the storage of patchcord overlength. The shelf can be installed in to 19” / ETSI / ANSI racks, street side or wall mounted cabinets. The product consists of a metal chassis and a plastic light weight module. The product has a capacity of up to 48 patchcords in a 1U unit. Features and Benefits Suitable for installation into 19”, ETSI and ANSI racks. Can be used to store patchcords prior to installation or to store patchcord overlength. Storage capacity of up to 2 metres of 24 patchcords 2.8mm in diameter or 48 patchcords of 2.0mm in diameter. Overlength capacity of up to 2.5 metres of...

3U Horizontal Routing and Storage Shelf

The Horizontal Routing and Storage Shelf is a 3U shelf used to transport patchcords from one side of a 19” or ETSI rack to the opposite side. The shelf can also be used as a patch cord storage shelf for the storage of patch cord over-lengths. Manufactured from the steel, the shelf contains two routing mandrels for the coiling of the patch cord over-lengths. The shelf fits directly into 19” racks and cabinets and can also be mounted into ETSI racks and cabinets using the conversion brackets supplied, it can also be rear mounted using additional brackets upgrades (available separately). Features and Benefits 3U shelf for 19”, ETSI or rear rack mounting. ETSI mounting is achieved using conversion brackets supplied. Rear...

Adaptor Face Plates for SRS4000

The Adaptor Face Plates kit are fitted into the 1, 2 or 3U SRS4000 Splice and Patch Shelves. Each Adaptor Face Plate fits half of 1U. The Adaptor Face Plates can be used to install into an unconfigured Splice and Patch Shelf or can be used to upgrade an existing shelf. Kit ContentsThe kit comprises of an adaptor faceplate and adaptors. Single-Mode Patch Upgrade Kits (Adaptors + faceplate) CodeDescriptionAdaptor ColourXSRSC00145SC/UPC 12f Duplex S/ modeBlueXSRSC00146SC/UPC 24f Quad S/ modeBlueXSRSC00148SC/APC 12f Duplex S/ modeGreenXSRSC00149SC/APC 24f Quad S/ modeGreenXSRSC00153LC/UPC 24f Duplex S/ modeBlueXSRSC00155LC/APC 24f Duplex S/ modeGreen   Multi-Mode Patch Upgrade Kits (Adaptors + faceplate) Code DescriptionAdaptor ColourXSRSC00151SC/UPC 12f Duplex MMBeigeXSRSC00157LC/UPC 24f Duplex MMBeige Other configurations are available upon request. Please contact Prysmian to discuss your requirements

SRS4000 Distribution Sub-Rack

The SRS4000 Distribution Sub-Rack is a modular sub-rack available in a variety of configurations for integration into 19” / ETSI / ANSI racks, street-side cabinets or wall mounted cabinets. The product consists of a metal chassis available in 1U, 2U and 3U into a which a choice of modules are loaded. The module types available are Splice and Patch, Patch Only, Splice Only, Patchcord Storage and Connectorised Splitter. This allows users to customise the product for different applications whilst using the same building blocks in each sub-rack. The Splice and Patch, Splice Only and Patch Only modules can be supplied in 12, 24, 48 or 96* fibre capacities in a 1U unit. They are supplied with a range of connector types for...