Copper Cables

Sorting made easy.

 

Prysmian Telecom Copper Cables – made to fit your application.

 

Whether you need data, voice, audio or video transmission, our cable solutions are well proven for today’s local and global needs. Our extended range of copper cables cover the requirements of Cat 3, Cat 5E, Cat 6 and Cat 6A as well as external underground and aerial telephone applications. Enjoy the easiness of perfectly-fitted telecom copper cables. We’ll sort it for you.

 

Download our Metallic Telecom Cables Brochure

Products

LAN Cable

A range of Local Area Network (LAN) copper cables, with specifications to meet the requirements of Category 5E and 6. Mega 5e 1/0.5 mm 24 AWG PACW, polyolefin insulated, twisted pair, flame retardant PVC sheath (75°C). UL Listed. Nominal impedance 100 ohm. Tested up to 100 MHz, (tested up to 450 MHz on request). Velocity of propagation 67%. Blue Sheath. CommandLinx 6 1/0.57 mm 24 AWG PACW, polyolefin insulated, twisted pair, flame retardant PVC sheath (75°C). UL Listed. Nominal impedance 100 ohm. Tested up to 250 MHz, (tested up to 600 MHz on request). Velocity of propagation 67%. Blue Sheath.

Aerial Telephone Cable Figure 8

A range of self-supported aerial telephone copper cables featuring integral bearer wire and Dry Core.

M@XTEL® Lead In Telephone Cable

Underground, solid PACW, solid PE insulated, PE sheathed. Available with an optional Nylon Termite Resistant Jacket. ACMA approved.

M@XTEL® Telephone Cable External

M@XTEL® external Cat3 cable 1/0.50 PACW, polyethylene insulated, twisted pair, unit construction. Jelly filled, core wrapped, PE sheathed. ACMA approved.M@XTEL® external cable unscreened Solid PACW, cellular PE insulated, unit twin construction. Jelly Filled, core wrapped, PE sheathed. ACMA approved.M@XTEL® external Cat3 cable 1/0.50 PACW, polyethylene insulated, twisted pair, unit construction. Jelly filled, core wrapped, PE sheathed. ACMA approved.M@XTEL® external cable screened with moisture barrier Solid PACW, cellular PE insulated, unit twin construction. Jelly Filled, core wrapped, PE sheathed. ACMA approved.

M@XTEL® telephone Cable Internal

A range of telephone copper cables for both internal and external use with specifications to meet requirements up to Category 3. M@XTEL® internal Cat3 cable 3. 1/0.50 PACW, polyethylene insulated, twisted pair, unit construction, polyester core wrapped, PVC sheathed, ACMA approved. Cream coloured sheath.  

M@XDN™ ISDN/Station Cable

Suitable for ISDN and DSL applications. Internal telephone cable for 2 Mbit/s rate and 120 ohm @ 1 MHz. 1/0.5 PACW, polyolefin insulated, twisted pair, aluminium/laminate screen with a 1/0.50 mm tinned annealed copper drain wire, LSOH thermoplastic sheathed, ACMA approved. Off-white coloured sheath.

Connecting Wire

Solid PACW, PVC insulated, max resist 94.5, capacitance unbalance max 300/500 m @ 800 hz.