Adaptor Face Plates for SRS4000
The Adaptor Face Plates kit are fitted into the 1, 2 or 3U SRS4000 Splice and Patch Shelves. Each Adaptor Face Plate fits half of 1U. The Adaptor Face Plates can be used to install into an unconfigured Splice and Patch Shelf or can be used to upgrade an existing shelf.
Kit Contents
The kit comprises of an adaptor faceplate and adaptors. Single-Mode Patch Upgrade Kits (Adaptors + faceplate)
Code | Description | Adaptor Colour |
XSRSC00145 | SC/UPC 12f Duplex S/ mode | Blue |
XSRSC00146 | SC/UPC 24f Quad S/ mode | Blue |
XSRSC00148 | SC/APC 12f Duplex S/ mode | Green |
XSRSC00149 | SC/APC 24f Quad S/ mode | Green |
XSRSC00153 | LC/UPC 24f Duplex S/ mode | Blue |
XSRSC00155 | LC/APC 24f Duplex S/ mode | Green |
Multi-Mode Patch Upgrade Kits (Adaptors + faceplate)
Code | Description | Adaptor Colour |
XSRSC00151 | SC/UPC 12f Duplex MM | Beige |
XSRSC00157 | LC/UPC 24f Duplex MM | Beige |
Other configurations are available upon request. Please contact Prysmian to discuss your requirements
Contact us:
PH: 0800 492 225
E-mail: [email protected]