UC9500 Module MPO/MTP® Universal Cassette

Description
UC9500 Module MPO/MTP® LC-Duplex is designed specifically to fit UC9500 Patch Panel. Design and engineered to reduce total cost of ownership when deployed with 12-Fibre MPO-MPO, or 12-Fibre MTP®-MTP® fibre trunks. This module supports the popular 2-fibre 10Gb up to the next generation 25Gb/40Gb/100Gb/400Gb applications. MTP® is a registered 12-fibre MPO connector, trademark of USCONEC.
Features and Benefits
- Installed with Draka BendBright®-XS bend-insensitive fibre
- Installation is simple, with the module being easily installed, or removed, using push-pull mechanism, no tools required.
- Available in 6 Duplex LC (front) to 1 Male/Female MPO (rear), 12 Duplex LC (front) to 2 Male/Female MPO (rear). USCONEC MTP® available upon request.
- Standard density up to 96F per one RU
- Factory terminated and tested fibre connectors allows highly consistent quality and guaranteed standard compliance.
- Tested per IEEE 802.3ae to support 10Gb/s network data rates and ANSI T11.2 Fibre Channel for up to 16 Gb/s data rates
- Compatible with Type-B MPO(F) to MPO(F) Trunk Cable
- Adaptor colour as specified by TIA/EIA-568-C.3
Contact us:
PH: 0800 492 225
E-mail: [email protected]