Instrumentation Cables
Instrumentation cables are used in a broad range of operational conditions, they are primarily allocated to control applications where optimal protection from electrical noise is required. These cables can be used for digital and analogue data transmission at 110V in PLC and SCADA systems. Instrumentation cables are intrinsically safe. Construction design standard according to EN 50288-7.