Artificial Lift

Artificial Lift

Artificial Lift

Artificial lift extraction systems are the main artery of crude oil production. The reliability of these systems is directly dependent on the performance of the power feed through to the wellhead, power cable, motor lead cable, pig tail connectors and related equipment such as the pump and motor.

Prysmian Oil & Gas has been providing reliable cables, offering efficiency, ruggedness, handling flexibility, reliable performance, ease of installation and maintenance, for electrical down well electrical submersible pump systems for over 30 years.

Our electrical submersible pump (ESP) cable solutions withstand high temperatures and harsh environments and possess high resistance to gassy chemical environments. They are offered in two basic constructions: round design - which provides a high degree of flexibility and crush resistance - and flat design - which is ideal for tight fits between casing and tubing.

Search filter EN

Id: 3776

Type: product_search_widget_preselecte

Url: node/3776