In subsea oil and gas fields, the safe and efficient interconnection from topside platforms and vessels to well heads and pumps on the seafloor, is key to transfer power and data -, as well as hydraulic and other fluids - to guarantee reliable oil extraction operations. To fulfil these requirements Prysmian Oil & Gas offers a full range of Thermoplastic and Steel Tube Umbilicals - alongside with Flexible Pipes - that form this vital link between the various centres of operation. Our products are designed to withstand high mechanical and chemical stresses, high operating temperatures and pressures, to ensure the continuous and reliable supply of services in harsh underwater environments.