DrakaElite’s rods and tubes are produced using Draka’s proprietary Plasma-Activated Chemical Vapor Deposition (PCVD) manufacturing process. This innovative process allows for very precise index profiles and pure material compositions.
In addition, our specialised machinery and processes are used for manufacturing the fibres supplied to the high-demand mass market that is Telecoms and Datacoms.
DrakaElite’s rods and tubes benefit from the advantages of a fully industrialised platform, with stringent and exceptional quality control.