High Temperature Cables

High Temperature Cables

High Temperature Cables

Prysmian TEROL High Temperature Cables encompasses full range cable solutions according to EN 50382 standards with enhanced performance in terms of temperature, robustnessand flexibility, developed in close cooperation with train manufacturers and transprotation companies.

High performance materials and maximum resistance to a wide range of conditions.

Unique safety under fire condition (self-extinguishing properties, no toxic/corrosive gas released and reduced smoke emissions).

Outstanding product range covering all functionalities 120 °C, 150 °C or 180 °C

Search filter EN

Id: 3776

Type: product_search_widget_preselecte

Url: node/3776