Markets
Find a Cable
-
0.6/1 kV X-90 XLPE
For aerial reticulating to residential, rural and uncleared areas where reliability, safety and low installation costs are required. Other benefits include: Reduction of bushfire hazards and frequency of tree lopping. -
1.5 mm²
1.5 mm² Multicore with earth, V-90 PVC insulated and 5V-90 sheathed. According to AS/NZS 5000.1 -
1.5 mm²
1.5 mm² Multicore with earth, V-90 PVC insulated, 5V-90 bedded, SWA and 5V-90 sheathed. According to AS/NZS 5000.1 -
11 kV cables
Choose between high quality cables in copper or aluminium, single or three core, light or heavy duty screened, armoured or unarmoured, PVC, High Density Polyethylene or Low Smoke Zero Halogen sheathing. -
1U Patchcord Storage Shelf
The SRS3000 Patchcord Storage Shelf is a 1U shelf used for the storage of patchcords or the storage of patchcord overlength. The shelf can be installed in to 19” / ETSI / ANSI racks, street side or wall mounted cabinets. The product consists of a metal chassis and a plastic light weight module. The product has a capacity of up to 48 patchcords in a 1U unit. Features and Benefits Suitable for installation into 19”, ETSI and ANSI racks. Can be used to store patchcords prior to installation or to store patchcord overlength. Storage capacity of up to 2 metres of 24 patchcords 2.8mm in diameter or 48 patchcords of 2.0mm in diameter. Overlength capacity of up to 2.5 metres of... -
2.5 mm²
2.5 mm² Multicore with earth, V-90 PVC insulated and 5V-90 sheathed. According to AS/NZS 5000.1 -
2.5 mm²
2.5 mm² Multicore with earth, V-90 PVC insulated, 5V-90 bedded, SWA and 5V-90 sheathed. According to AS/NZS 5000.1 -
22 kV cables
Choose between high quality cables in copper or aluminium, single or three core, light or heavy duty screened, armoured or unarmoured, PVC, High Density Polyethylene or Low Smoke Zero Halogen sheathing. -
3.3 kV cables
Choose between high quality cables in copper or aluminium, single or three core, light or heavy duty screened, armoured or unarmoured, PVC, High Density Polyethylene or Low Smoke Zero Halogen sheathing. -
33 kV cables
Choose between high quality cables in copper or aluminium, single or three core, light or heavy duty screened, armoured or unarmoured, PVC, High Density Polyethylene or Low Smoke Zero Halogen sheathing. -
3U Horizontal Routing and Storage Shelf
The Horizontal Routing and Storage Shelf is a 3U shelf used to transport patchcords from one side of a 19” or ETSI rack to the opposite side. The shelf can also be used as a patch cord storage shelf for the storage of patch cord over-lengths. Manufactured from the steel, the shelf contains two routing mandrels for the coiling of the patch cord over-lengths. The shelf fits directly into 19” racks and cabinets and can also be mounted into ETSI racks and cabinets using the conversion brackets supplied, it can also be rear mounted using additional brackets upgrades (available separately). Features and Benefits 3U shelf for 19”, ETSI or rear rack mounting. ETSI mounting is achieved using conversion brackets supplied. Rear... -
4C Al Sectorial (Solid or Stranded)
Underground residential distribution (URD) cable is typically installed up to the point of supply to residential dwellings.