Markets
Find a Cable
- 
                                    
M@XTEL® Telephone Cable External
M@XTEL® external Cat3 cable 1/0.50 PACW, polyethylene insulated, twisted pair, unit construction. Jelly filled, core wrapped, PE sheathed. ACMA approved.M@XTEL® external cable unscreened Solid PACW, cellular PE insulated, unit twin construction. Jelly Filled, core wrapped, PE sheathed. ACMA approved.M@XTEL® external Cat3 cable 1/0.50 PACW, polyethylene insulated, twisted pair, unit construction. Jelly filled, core wrapped, PE sheathed. ACMA approved.M@XTEL® external cable screened with moisture barrier Solid PACW, cellular PE insulated, unit twin construction. Jelly Filled, core wrapped, PE sheathed. ACMA approved. - 
                                    
M@XTEL® telephone Cable Internal
A range of telephone copper cables for both internal and external use with specifications to meet requirements up to Category 3. M@XTEL® internal Cat3 cable 3. 1/0.50 PACW, polyethylene insulated, twisted pair, unit construction, polyester core wrapped, PVC sheathed, ACMA approved. Cream coloured sheath. - 
                                    
Mass impregnated cables
These cables are presently suitable for voltages of up to 500 kV DC. The insulation consists of high-density paper tapes impregnated with a high-viscosity compound, which does not require fluid pressure feeding. These cables can be installed in high voltage DC links in very long lengths, up to several hundreds of kilometres. Present experience or trials are limited to water depths in the range of 1000 m, but deeper waters can be reached by using special design features. We tailor-make your solutions In order to meet different standards and preconditions we always tailor-make the cable systems in this area. Please contact our experts to specify your requirements. - 
                                    
Mass impregnated cables
These cables are presently suitable for voltages of up to 45 kV AC. The insulation consists of high-density paper tapes impregnated with a high-viscosity compound, which does not require fluid pressure feeding. These cables can be installed in HVDC links in very long lengths, up to several hundreds of kilometres. Present experience or trials are limited to water depths in the range of 1000 m, but deeper waters can be reached by using special design features. We tailor-make your solutions In order to meet different standards and preconditions we always tailor-make the cable systems in this area. Please contact our experts to specify your requirements. - 
                                    
Mass impregnated cables
These cables are presently suitable for voltages of up to 45 kV AC and 500 kV DC. The insulation consists of high-density paper tapes impregnated with a high-viscosity compound, which does not require fluid pressure feeding. These cables can be installed in links in very long lengths, up to several hundreds of kilometres. Present experience or trials are limited to water depths in the range of 1000 m, but deeper waters can be reached by using special design features. We tailor-make your solutions In order to meet different standards and preconditions we always tailor-make the cable systems in this area. Please contact our experts to specify your requirements. - 
                                    
Medium Multi-function Joint (MMJ)
Medium Multi-function Joints (MMJ) are for jointing of optical fibre cables up to 288 fibres. Our new range of joints is designed to integrate state of the art features into very cost effective products. They not only save you money, but are also designed to eliminate heat shrink thus no need for a heat source in the field during installation. Using Mechanical Seals to terminate the cables lowers OH&S risks and negates risk of fires. Not only are the new joints fully compatible with all current cable technologies employed in Australia and New Zealand, they have also been designed to be ready for the new and emerging cable technologies, such as Prysmian’s FlexTube. MMJ Features Medium dome closure joint for up to... - 
                                    
Medium Multi-function Joint (MMJ)
Medium Multi-function Joints (MMJ) are for jointing of optical fibre cables up to 288 fibres. Our new range of joints is designed to integrate state of the art features into very cost effective products. They not only save you money, but are also designed to eliminate heat shrink thus no need for a heat source in the field during installation. Using Mechanical Seals to terminate the cables lowers OH&S risks and negates risk of fires. Not only are the new joints fully compatible with all current cable technologies employed in Australia and New Zealand, they have also been designed to be ready for the new and emerging cable technologies, such as Prysmian’s FlexTube. MMJ Features Medium dome closure joint for up to... - 
                                    
Medium voltage cable joints
Our specialization in MV cable systems has led to the development of a comprehensive range of medium voltage accessories. - 
                                    
Medium voltage cables
For the transmission of power from 6 kV up to 55 kV, we offer single and four core medium-voltage flexible cables. They are optimised for torsion twist in the tower down to -40 °C. - 
                                    
Medium voltage cables
In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements. - 
                                    
Medium voltage cables
In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements. - 
                                    
Medium voltage outdoor/indoor terminators
Our specialization in MV cable systems has led to the development of a comprehensive range of medium voltage accessories.