Markets

Find a Cable

  1. Instrumentation cables

    In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements.
  2. Jumper cables

    In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements.
  3. LAN Cable

    A range of Local Area Network (LAN) copper cables, with specifications to meet the requirements of Category 5E and 6. Mega 5e 1/0.5 mm 24 AWG PACW, polyolefin insulated, twisted pair, flame retardant PVC sheath (75°C). UL Listed. Nominal impedance 100 ohm. Tested up to 100 MHz, (tested up to 450 MHz on request). Velocity of propagation 67%. Blue Sheath. CommandLinx 6 1/0.57 mm 24 AWG PACW, polyolefin insulated, twisted pair, flame retardant PVC sheath (75°C). UL Listed. Nominal impedance 100 ohm. Tested up to 250 MHz, (tested up to 600 MHz on request). Velocity of propagation 67%. Blue Sheath.
  4. Large Multi-function Joint (LMJ)

    Large Multi-function Joints (LMJ) are for jointing of optical fibre cables up to 1344 fibres (with option to double capacity using 24 fibre single element trays). Our new range of joints is designed to integrate state of the art features into very cost effective products. They not only save you money, but are also designed to eliminate heat shrink thus no need for a heat source in the field during installation. Using Mechanical Seals to terminate the cables lowers OH&S risks and negates risk of fires. Not only are the new joints fully compatible with all current cable technologies employed in Australia and New Zealand, they have also been designed to be ready for the new and emerging cable technologies, such...
  5. Large Multi-function Joint (LMJ)

    Large Multi-function Joints (LMJ) are for jointing of optical fibre cables up to 1344 fibres (with option to double capacity using 24 fibre single element trays). Our new range of joints is designed to integrate state of the art features into very cost effective products. They not only save you money, but are also designed to eliminate heat shrink thus no need for a heat source in the field during installation. Using Mechanical Seals to terminate the cables lowers OH&S risks and negates risk of fires. Not only are the new joints fully compatible with all current cable technologies employed in Australia and New Zealand, they have also been designed to be ready for the new and emerging cable technologies, such...
  6. Light Duty Riser

    Made for the distribution of optical fibre cables within the Multi-Dwelling Unit (MDU) or office buildings. This tight buffered multi-fibre optical cable is suitable for applications in local area network (LAN) including FDDI cabling, Ethernet and Token Ring. This cable is suitable for light loads. For a more detailed description, please download our datasheet(s) / brochure. Alternatively our contact details are listed below if you wish to speak to a Prysmian Product Specialist for further information.
  7. Low and medium voltage cables

    Applying our many years of expertise and global capabilities, we offer one of the world's most proven and comprehensive product ranges for wind power generators.
  8. Low voltage cables

    For the connection from the generator to the transformer down the tower we can offer several low voltage cables depending on your needs. They are fully optimised for twisting at high and low temperatures in accordance to various standards.
  9. Low voltage cables

    In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements.
  10. Low voltage cables

    In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements. Our reference projects
  11. M@XDN™ ISDN/Station Cable

    Suitable for ISDN and DSL applications. Internal telephone cable for 2 Mbit/s rate and 120 ohm @ 1 MHz. 1/0.5 PACW, polyolefin insulated, twisted pair, aluminium/laminate screen with a 1/0.50 mm tinned annealed copper drain wire, LSOH thermoplastic sheathed, ACMA approved. Off-white coloured sheath.
  12. M@XTEL® Lead In Telephone Cable

    Underground, solid PACW, solid PE insulated, PE sheathed. Available with an optional Nylon Termite Resistant Jacket. ACMA approved.