Markets

Find a Cable

  1. G652D

    This series is part of the most deployed fibre type worldwide and can be used in all cable constructions including loose tube, tight buffered, ribbon and central tube designs. We offer two types, standard and enhanced. The enhanced Single-Mode Fibre (ESMF) is compliant with ITU-T Recommendation G.652, Table D. The tighter geometrical, attenuation and PMD specifications of the enhanced type enables superior performance in long haul, metropolitan, access and premises applications for telecommunications, CATV and utility networks.
  2. G655 – G656 Series

    Long distance and metropolitan non-zero dispersion shifted fibres developed for optimized dispersion characteristics in high-capacity, long-distance networks. Our TeraLight® fibre is available in 2 versions, the regular TeraLight® and the TeraLight® Ultra. The benefit of the former is the minimization of your chromatic dispersion compensation while the latter is optimized for ultra-long transmission. Both versions offer: • Solutions for long haul and metropolitan transmissions. • Excellent distortion management. • Cost effective operation at 10 and 40 Gbps. • Tight channel spacing in C- and L-bands. • Compatibility with the future S-band. • Support for today’s CWDM and DWDM systems and their future evolutions. • Compliance with ITU-T G.655 and G.656 recommendations. It's typical chromatic dispersion of 8 ps/nm.km at 1550 nm is optimized to be half that of G.652 standard...
  3. G657A BBXS Bend Insensitive

    We believe that bend-insensitive optical fibres shouldn't have to come at the expense of other characteristics. In order to enhance the world's most deployed single mode optical fibre, the G.652 standard, Prysmian invented the BendBright® family comprising of BendBright® and BendBrightXS. They have a bend sensitivity reduction of x10 and x100 respectively as compared to G.652 without compromising on quality. Important features of the BendBright® family: • Compliance with the most stringent ITU-T G.652.D recommendation. • Capacity for tighter, high-end speciality operations with the specialised BendBright-Elite (G.657.B3) an ultra bend-insensitive optical fibre built on the same platform. The fibre encompasses all the features of enhanced single mode (ESMF) fibre, and provides high resistance to additional losses, thanks to macro and micro-bending – particularly in...
  4. Heavy Duty/Break Out Riser

    A rugged cable, offering a high level of mechanical and environmental protection whilst enabling easy breakout and fibre termination within multi-dwelling or office buildings. This tight buffered multi-cord optical cable is suitable for applications in local area network (LAN) including FDDI cabling, Ethernet and Token ring. For a more detailed description, please download our datasheet(s) / brochure. Alternatively our contact details are listed below if you wish to speak to a Prysmian Product Specialist for further information.
  5. High temperature cables

    In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements.
  6. High temperature overhead lines conductors

    High-temperature conductors for overhead lines allow an upgrade of the existing line, guaranteeing a more convenient solution in terms of total cost of ownership The high-temperature conductors for overhead lines are especially designed to solve the problem related to the construction of new lines due to lack of available lands, difficulties to get permissions and environmental restrictions. The conductors allow an upgrade of the existing line increasing the ampere capacity from 1.5 to 2 times by replacing only the conductors, guaranteeing a more convenient solution in terms of total cost of ownership. The conductors use a combination of Aluminium Clad Invar (a special Fe-Ni alloy with very low thermal expansion coefficient) for the core, and super thermal resistant Al-Zr alloy for the conductive...
  7. High voltage accessories – XLPE

    Our long and successful experience in high voltage and EHV cable systems has led to the development of a comprehensive range of accessories for extruded dielectric cables. High voltage accessories for XLPE cables include CLICK-FIT® and Pry-Mould accessories. CLICK-FIT® The CLICK-FIT® plug-in concept is a unique system designed to connect High and Extra-High-Voltage extruded power cables for 72kV up to 420kV. Pry-Mould These accessories are based on pre-moulded electrical components, i.e. stress cones for terminations and one-piece sleeves for joints. Currently available for HV polymeric cables from 72.5kV up to 525kV and adopt the same design at all voltage classes. High voltage accessories – fluid-filled cables Our long experience in high voltage and EHV cable systems has led to the development of a comprehensive range of...
  8. HSE EXTRA@CORE®

    HSE EXTRA@CORE® is a frontier fibre cables breaking new ground. Our latest test equipment brings trial and error to a completely new level, replicating forces only found in the most hostile environments. The first result, HSE EXTRA@CORE®, was above all expectations. It’s the toughest direct burial High Strength cable yet. The HSE EXTRA@CORE® is qualified using enhanced Axial Compression Resistance (ACR) test method. It’s small, lightweight and available in lengths up to 10.5 km. All these features adds up in reduced installation costs, increased network reliability and reduced power loss. For a more detailed description, please download our datasheet(s) / brochure. Alternatively our contact details are listed below if you wish to speak to a Prysmian Product Specialist for further information.
  9. HVAC submarine

    AC transmission is used on short distances because it is more cost effective as it does not require converter stations. HVAC cables are either extruded or paper insulated. Prysmian cables insulation technologies are suitable for voltages up to 1000 kV AC.
  10. HVDC submarine

    HVDC cable systems are the most viable solution for power transfer between asynchronous networks, crossing of large water bodies and long distance transmission lines also in hybrid configuration. In meshed AC networks HVDC systems provide controllable bulk power transmission capacity without increase in short circuit current levels.
  11. Instrumentation cables

    In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements.
  12. Instrumentation cables

    In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements.