Markets
Find a Cable
-
OM4
WideCap-OM4 multimode fibre delivers OM4 performance in the 850-950nm window while maintaining compatibility with current multimode fibres. Traditional OM4 fibres offer high bandwidth in a narrow band centred at 850nm. To satisfy the exponentially increasing information demand in Data Centers, the capacity of WideCap-OM4 has been extended to longer wavelengths up to 950nm. WideCap-OM4 and multi-wavelength transceivers are a viable solution for future 100 and 400Gbps multi-wavelength systems. WideCap-OM4 incorporates BendBright® technology to withstand tight bends and cabling challenges in the data centre. -
OptiC@t™5e
The communication cable OptiC@t™5e is a combo of a four pair Cat 5E and two bend-insensitive fibres. Not only will it’s capability for super high-speed make the building attractive to future owners, the Low Smoke Zero Halogen sheath makes the building much safer, too. Plus, the cables insensitivity to bending makes it a lot easier and less expensive to install. Copper and optic fibre links the present to the future and gives you the better of two worlds. Are there any other Opticat cables apart from this one? High speed internet will soon be available to most businesses and homes with the government initiative to roll out a national fibre network. OptiC@t™5e, our hybrid multi-purpose communication cable allows you to... -
Pantograph cables
In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements. -
Paper-Polypropylene Laminated (PPL) cables
PPL cables use a special low permittivity - low loss insulation type. Compared to conventional self-contained fluid filled paper insulated cables at the same power, it allows for increased transmitted power or reduced conductor size and cable dimensions. The use of PPL is in general considered for large sizes and for voltages above 275 kV. We tailor-make your solutions In order to meet different standards and preconditions we always tailor-make the cable systems in this area. Please contact our experts to specify your requirements. -
Patchcord
Prysmian offers an extensive range of optical patchcords. All patchcords are fully qualified to Telcordia GR326 and IEC 61300 and all materials used are RoHS compliant. Patchcords can be supplied in a variety of lengths and with a variety of different connector types. Different fibre types and cable diameters are also available on request. Hybrid patchcords with different connector types on each end are also available. Please contact Prysmian for further information. Note: For the 96f/192f/288f - 1RU/2RU/3RU SRS4000 patch panels, 1.6mm diameter patch cords are recommended due to the increased density of leads. Features and BenefitsFull traceability and test certification supplied with each assembly.Ultra polish (UPC) supplied as standard and Angle polish (APC) also available. Patchcords are un-tuned. Tuned patchcords are available... -
Pigtails
Prysmian offers an extensive range of optical pigtails. All pigtails are fully qualified to Telcordia GR326 and IEC61300 and all materials used are RoHS compliant. Size and length of standard pigtails are listed below. Pigtails can also be supplied in a variety of lengths, colours and different connector types for other applications and products. A part number builder is also given below to provide codes for other pigtail configurations. Features and BenefitsFull traceability and test certification supplied with each assembly.Ultra polish (UPC) supplied as standard and Angle polish (APC) also available. Pigtails are un-tuned. Tuned pigtails are available on request.G.657.A1 as standardQualified to Telcordia GR326 and IEC 61300 standards and RoHS compliant materials.Can be supplied with many different connector types such... -
Power cables
In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements. -
Power cables
In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements. -
Power cables
In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements. -
PRY-CAM
PRY-CAM is an integrated portable instrument for automatic acquisition, processing and classification of pulse signals generated by Partial Discharge (PD) phenomena occurring in insulating materials of medium and high voltage electrical systems and components. Wireless PRY-CAM allows accurate diagnostic measurements and continuous monitoring without having to switch off the electrical system during the test. -
Pry-Mould series
Pry-Mould accessories are based on pre-moulded electrical components, i.e. stress cones for terminations and one-piece sleeves for joints. Pre-moulded sleeves and stress cones are currently available for HV polymeric cables from 72.5 kV up to 525 kV and adopt the same design at all voltage classes. -
Railway
Prysmian is the world’s largest producer of top-notch cables, covering all angles of the railway enterprise. On every continent, our cable solutions sit at the heart of significant railway projects. As your one stop shop, we provide you with a full market offer – everything from power, signalling to data and telecom. Furthermore, we can provide you with all the services you might need – before, during and after.