Markets

Find a Cable

  1. Single Core Flexible Cables

    Class 5 copper conductor, 5V-90 X-90 XLPE insulated, PVC sheathed, to AS/NZS 5000.1
  2. Single Core Flexible Cables

    Class 5 copper conductor. R-E-110 insulated, HFS-110-TP sheathed to AS/NZS 5000.1
  3. Single Core Flexible Cables

    Class 5 copper conductor, 5V-90 X-90 XLPE insulated, PVC sheathed, to AS/NZS 5000.1
  4. Single Core SDI Cables

    Copper conductor, V-90 PVC insulated and 3V-90 PVC sheathed. According to AS/NZS 5000.2
  5. Singlecore Firestop™ cables

    It’s when the flames consume everything around them and the heat becomes intolerable that our fire-resistance cable, Firestop™, displays its best qualities. In intense heat conditions this low smoke zero halogen cable continues to supply all the critical functions such as fire alarm, emergency lighting and fans. Fully complying with the latest New Zealand standard AS/NZS 3013. This range is designed to save lives and help protect property in the event of a fire. FS110, copper conductor, Mica glass taped, R-HF-110 insulated, HF-110-R sheathed. According to AS/NZS 5000.1.
  6. SingleSm@rt™

    Our new Singlesm@rt cable uses a unique cable design of composite glass fibre reinforced plastic (GRP) strength member laid in parallel to loose tube,  thus eliminates fillers found in a traditional multi loose tube design. This design provides a small and extremely cost effective cable with tensile and crush strengths comparable to the larger traditional loose tube design. The loose-tube contains up to 24 single-mode fibres and is filled with a low viscosity, non-melting gel that prevents the longitudinal passage of moisture along the tube. The cable core is protected from moisture permeation and water penetration through a dry water-blocking system. Each individual fibre is coloured within the tube for unambiguous identification. The cable is completed by the application of a...
  7. Slim Solar Twin PV

    The cable complies with the requirements of 2 Pfg 1169/08.2007, Fire Performance: IEC60332-1, Smoke Density: IEC61034, EN50268-2, Halogen Acid Gas Emission: IEC60754-1, EN50267-2-1, Certificate: TUV.
  8. SM@RTCORD®

    This tight buffered single cord optical cable is specifically designed for use in the last leg of the Fibre To The Premises (FTTP) applications. The cable can be pre-connectorised and protected with QUICKDR@W pulling shroud for ease of installation and without the use of expensive fusion splicing equipment. It is specifically designed to be flexible and kink resistant. For a more detailed description, please download our datasheet(s) / brochure. Alternatively our contact details are listed below if you wish to speak to a Prysmian Product Specialist for further information.
  9. SM@RTCORE®

    Our size-reduced, waterproof SM@RTCORE® range of fibre optic loose tube cables saves you space, time and money. It’s easier to install and you can increase the number of fibres in a duct, lower the number of ducts needed or extend the life of existing ducts. Plus, the strong, still smooth, polyethylene/nylon sheath protects against termites and reduces friction. With duct space becoming an increasingly sought after commodity, the new cable offers many advantages to network owners. SM@RTCORE® is manufactured with a composite outer jacket comprising a polyethylene sheath which is bonded to an outer layer of nylon. By bonding the two layers together the nylon jacket can be made thinner while the thicker polyethylene sheath acts as a substrate to...
  10. SM@RTCORE® LITE

    The SM@RTCORE® Lite optical cables consist of a single filled loose tube containing up to 12 individually coloured optical fibres. The tube is centrally positioned and surrounded with high absorption performance water swellable yarns for water blocking. The cable is sheathed with polyethylene and jacketed with integrally bonded UV stabilised nylon. The nylon jacket acts as a protective layer against termites and ants. The sheath is UV stabilised Low Smoke Zero Halogen (LS0H), low smoke and fume thermoplastic in compliance with AS 1049. For a more detailed description, please download our datasheet(s) / brochure. Alternatively our contact details are listed below if you wish to speak to a Prysmian Product Specialist for further information.
  11. Sm@rtspan® Double Sheath

    Our Sm@rtspan series of all Dielectric Self Supporting cables are very strong in order to withstand wild weather and heavy wind loads. The most important benefits with our Sm@rtspan® series are: • Strong to minimize cable sag, even for large spans. • Compliant with industry standard fittings so that you don’t need any special training to secure the cable. • Cable doesn’t contain any metallic elements making it impervious to electromagnetic fields. • Can be installed on low, medium and high-voltage power lines without interruption of power service to customers. • Available with anti-tracking sheath upon request, for installation in high electrical field strength. The double sheath provides for the longer span distance between poles. All dielectric loose tube aerial optical cables with double sheath are is designed...
  12. Sm@rtspan® Single Sheath

    Our Sm@rtspan series of all Dielectric Self Supporting cables are very strong in order to withstand wild weather and heavy wind loads. The most important benefits with our Sm@rtspan® series are: • Strong to minimize cable sag, even for large spans. • Compliant with industry standard fittings so that you don’t need any special training to secure the cable. • Not containing any metallic elements, which makes the cable unaffected by electromagnetic fields. • Can be installed on low, medium and high-voltage power lines without interruption of power service to customers. • Available with anti-tracking sheath upon request, for installation in high electrical field strength. The single sheath cable is suitable for short spans of up to maximum 150 metres. For a more detailed description, please download our...