Markets

Find a Cable

  1. Special shipboard cables

    In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements.
  2. SRS4000 Distribution Sub-Rack

    The SRS4000 Distribution Sub-Rack is a modular sub-rack available in a variety of configurations for integration into 19” / ETSI / ANSI racks, street-side cabinets or wall mounted cabinets. The product consists of a metal chassis available in 1U, 2U and 3U into a which a choice of modules are loaded. The module types available are Splice and Patch, Patch Only, Splice Only, Patchcord Storage and Connectorised Splitter. This allows users to customise the product for different applications whilst using the same building blocks in each sub-rack. The Splice and Patch, Splice Only and Patch Only modules can be supplied in 12, 24, 48 or 96* fibre capacities in a 1U unit. They are supplied with a range of connector types for...
  3. Standard

    4.0 mm² to 10 mm² 3 core plus 3 split earth, XLPE insulated and 5V-90 PVC sheathed to AS/NZS 5000.1 incorporating a copper tape screen over 5V-90 PVC bedding.
  4. Steel Wire Armoured

    The cable is armoured using one layer of galvanized round steel wires (GSW). The GSW provides mechanical and rodent protection. This armoured optical cable is designed for external underground installations. Heavy protected. Designed for installation in areas where mechanical impact is expected. For a more detailed description, please download our datasheets / brochure. Alternatively our contact details are listed below if you wish to speak to a Prysmian Product Specialist for further information.
  5. Submarine systems

    We can offer you high-end submarine cables for all common applications of submarine power transmission and distribution systems. That includes everything from the connection to or between offshore oil production facilities and transmission of power from renewable offshore sources to electrical feeding of islands.
  6. Tailor-made cables

    In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements.
  7. TERMFIT™

    Indoor/outdoor cold shrink termination for polymeric cables up to 36 kV.
  8. Transition joints to XLPE cables

    When the transition between a fluid-filled cable and a XLPE cable is required, a very specific jointing solution has to be used. Such a solution is designed to ensure the proper connection between the different cable designs and to guarantee an adequate sealing to avoid any leakage from the paper insulated side. We can offer a wide range of three-core transition joints depending on the specific circuit requirements.
  9. UC9500 Front-Panels

    Prysmian offers a range of Front-Panels compatible with UC9500 Fiber Patch Panel Series. Features and Benefits Cold rolled steel Plate, thickness 1.2mm Powder Coating (water mark) Easy snap latches fixtures 6x port per panel Gongs nails to firmly secure the adaptors Blank panel is available Adaptor available in below options Multimode and Singlemode LC Duplex or Quadplex SC Simplex or Duplex FC Simplex ST Simplex MPO or MTP® Type A or Type B MPO-8, MPO-12 and MPO-24 Base compatible
  10. UC9500 Module MPO/MTP® Universal Cassette

    UC9500 Module MPO/MTP® LC-Duplex is designed specifically to fit UC9500 Patch Panel. Design and engineered to reduce total cost of ownership when deployed with 12-Fibre MPO-MPO, or 12-Fibre MTP®-MTP® fibre trunks. This module supports the popular 2-fibre 10Gb up to the next generation 25Gb/40Gb/100Gb/400Gb applications. MTP® is a registered 12-fibre MPO connector, trademark of USCONEC. Features and Benefits Installed with Draka BendBright®-XS bend-insensitive fibre Installation is simple, with the module being easily installed, or removed, using push-pull mechanism, no tools required. Available in 6 Duplex LC (front) to 1 Male/Female MPO (rear), 12 Duplex LC (front) to 2 Male/Female MPO (rear). USCONEC MTP® available upon request. Standard density up to 96F per one RU Factory terminated and tested fibre connectors allows...
  11. UC9500 Series Standard Patch Panel

    UCCONNECT® UC9500 series Light Weight Fibre Suite is designed for the use in the Entrance Room, Horizontal Distribution Areas and Equipment Distribution Areas in the exchange offices or date centres. The UC9500 Series Standard Patch Panels consist of a 1.2mm thickness steel chassis that can mount to standard EIA 19" rack rails. The products have sleek design and feel, water painted surface, abrasion resistance and highly durability. Each 1U unit has 4 slots to be equipped with either modular adaptor panels with easy fixtures or modular cassettes pre-fit with male 12F/24F MPO/MTP® to fanout LC/SC assemblies. Blank plate is available for the unused slots. They can be configured for OSP cable termination, or optical cable plug and play termination and patching. Available applications...
  12. UC9500 Splice Tray and Cover

    UC9500 Splice Tray and Cover keeps the fusion splices away from accidental stress-strain, water droplets and dust particles. Features and Benefits Stackable with detachable cover High quality fingerprint and dust resistant surfaces Light weight and highly durable 24F version does not include splice protective tube 48F version include splice protective tube Compatible with UC9500 Series Stackable up to 2 splice tray per one RU